Single door for AX

Article no.: AX 5051.332

Article no.:
AX 5051.332
Material
Door: Carbon steel, all-round foamed-in PU seal
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Suitable for
Width: 800 mm
Height: 600 mm
( Width: 31.5 ˝
Height: 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
8.5 kg
Gross weight
8.58 kg
Customs tariff number
94039910
EAN
4028177949157
ETIM 9
EC000261
ECLASS 8.0
27180101