Single door For AX stainless steel

Article number: AX 5051.351

Article number:
AX 5051.351
Material
Stainless steel 1.4404 (AISI 316L)
Packaging unit
1 pc(s).
Net weight
1.7 kg
Gross weight
1.88 kg
Customs tariff number
94039910
EAN
4028177949348
ETIM 9
EC000261
ECLASS 8.0
27180101