Single door For AX stainless steel

Article no.: AX 5051360

Article no.:
AX 5051360
Material
Stainless steel 1.4404 (AISI 316L)
Packaging unit
1 pc(s).
Net weight
4.5 kg
Gross weight
5 kg
Customs tariff number
94039910
EAN
4028177949430
ETIM 9
EC000261
ECLASS 8.0
27180101