Mounting panel for AX

Article no.: AX 5051370

Article no.:
AX 5051370
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 330 mm
Height: 275 mm
( Width: 13 ˝
Height: 10.8 ˝ )
Material thickness – mounting plate
2 mm
( 0.08 ˝ )
Suitable for
Width: 380 mm
Height: 300 mm
( Width: 15 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
1.4 kg
Gross weight
1.48 kg
Customs tariff number
94039910
EAN
4028177949478
ETIM 9
EC000261
ECLASS 8.0
27180101