Mounting panel for AX

Article no.: AX 5051372

Article no.:
AX 5051372
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 350 mm
Height: 475 mm
( Width: 13.8 ˝
Height: 18.7 ˝ )
Material thickness – mounting plate
2 mm
( 0.08 ˝ )
Suitable for
Width: 400 mm
Height: 500 mm
( Width: 15.7 ˝
Height: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
2.8 kg
Gross weight
2.82 kg
Customs tariff number
94039910
EAN
4028177949492
ETIM 9
EC000261
ECLASS 8.0
27180101