Mounting panel for AX

Article no.: AX 5051373

Article no.:
AX 5051373
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 250 mm
Height: 355 mm
( Width: 9.84 ˝
Height: 14 ˝ )
Material thickness – mounting plate
2 mm
( 0.08 ˝ )
Suitable for
Width: 300 mm
Height: 380 mm
( Width: 11.8 ˝
Height: 15 ˝ )
Packaging unit
1 pc(s).
Net weight
1.3 kg
Gross weight
1.5 kg
Customs tariff number
94039910
EAN
4028177949508
ETIM 9
EC000261
ECLASS 8.0
27180101