Mounting panel for AX

Article no.: AX 5051375

Article no.:
AX 5051375
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 450 mm
Height: 475 mm
( Width: 17.7 ˝
Height: 18.7 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Suitable for
Width: 500 mm
Height: 500 mm
( Width: 19.7 ˝
Height: 19.7 ˝ )
Packaging unit
1 pc(s).
Net weight
4.1 kg
Gross weight
4.28 kg
Customs tariff number
94039910
EAN
4028177949522
ETIM 9
EC000261
ECLASS 8.0
27180101