Mounting panel for AX

Article no.: AX 5051377

Article no.:
AX 5051377
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 550 mm
Height: 355 mm
( Width: 21.7 ˝
Height: 14 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Suitable for
Width: 600 mm
Height: 380 mm
( Width: 23.6 ˝
Height: 15 ˝ )
Packaging unit
1 pc(s).
Net weight
3.8 kg
Gross weight
3.912 kg
Customs tariff number
94039910
EAN
4028177949546
ETIM 9
EC000261
ECLASS 8.0
27180101