Mounting panel for AX

Article no.: AX 5051381

Article no.:
AX 5051381
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 345 mm
Height: 775 mm
( Width: 13.6 ˝
Height: 30.5 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Suitable for
Width: 400 mm
Height: 800 mm
( Width: 15.7 ˝
Height: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
5.3 kg
Gross weight
5.66 kg
Customs tariff number
94039910
EAN
4028177949584
ETIM 9
EC000261
ECLASS 8.0
27180101