Mounting panel for AX

Article no.: AX 5051384

Article no.:
AX 5051384
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 545 mm
Height: 1,175 mm
( Width: 21.5 ˝
Height: 46.3 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Suitable for
Width: 600 mm
Height: 1,200 mm
( Width: 23.6 ˝
Height: 47.2 ˝ )
Packaging unit
1 pc(s).
Net weight
12.9 kg
Gross weight
13.12 kg
Customs tariff number
94039910
EAN
4028177949614
ETIM 9
EC000261
ECLASS 8.0
27180101