Mounting panel for AX

Article no.: AX 5051386

Article no.:
AX 5051386
Material
Carbon steel
Surface finish
zinc-plated
Dimensions
Width: 745 mm
Height: 975 mm
( Width: 29.3 ˝
Height: 38.4 ˝ )
Material thickness – mounting plate
2.5 mm
( 0.1 ˝ )
Suitable for
Width: 800 mm
Height: 1,000 mm
( Width: 31.5 ˝
Height: 39.4 ˝ )
Packaging unit
1 pc(s).
Net weight
14.6 kg
Gross weight
15 kg
Customs tariff number
94039910
EAN
4028177949638
ETIM 9
EC000261
ECLASS 8.0
27180101