- Article no.:
- AX 5051399
- Material
- Carbon steel
- Supply includes
- Seal
- Dimensions
- Width: 534 mm
Depth: 149 mm( Width: 21 ˝
Depth: 5.87 ˝ ) - Supply includes
- Seal
- Size
- 4
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.04 kg
- Customs tariff number
- 73079100
- EAN
- 4028177949768
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Approvals
- UL + C-UL - FTTA