Door, right for AX

Article number: AX 5051.334

Article number:
AX 5051.334
Material
Door: Carbon steel, all-round foamed-in PU seal
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Supply includes
Locking rod, complete
Lock plate
Suitable for
Width: 500 mm
Height: 1,400 mm
( Width: 19.7 ˝
Height: 55.1 ˝ )
Packaging unit
1 pc(s).
Net weight
13.3 kg
Gross weight
13.5 kg
Customs tariff number
94039910
EAN
4028177949171
ETIM 9
EC000261
ECLASS 8.0
27180101