Door, right For AX stainless steel

Article no.: AX 5051367

Article no.:
AX 5051367
Material
Stainless steel 1.4404 (AISI 316L)
Packaging unit
1 pc(s).
Net weight
11 kg
Gross weight
11.5 kg
Customs tariff number
94039910
EAN
4028177949850
ETIM 9
EC000261
ECLASS 8.0
27180101