Sealing frame for AX

Article no.: AX 5051419

Sealing frame for flange plates

Article no.:
AX 5051419
Suitable for
Width: 256 mm
Depth: 149 mm
( Width: 10.1 ˝
Depth: 5.87 ˝ )
Size
1
Packaging unit
4 pc(s).
Net weight
0.044 kg
Gross weight
0.044 kg
Customs tariff number
40081100
EAN
4028177984400