Sealing frame for AX Article no.: AX 5051.423 Sealing frame for flange plates Configure product View this page as PDF Article no.: AX 5051.423 Suitable for Width: 301 mmDepth: 221 mm( Width: 11.9 ˝Depth: 8.7 ˝ ) Size 5 Packaging unit 4 pc(s). Net weight 0.072 kg Gross weight 0.087 kg Customs tariff number 40081100 EAN 4028177984363