Sealing frame HD

Article no.: HD 5050620

Article no.:
HD 5050620
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Enclosure type: Junction box HD
Width: = 200 mm
Height: = 200 mm
( Enclosure type: Junction box HD
Width: = 7.87 ˝
Height: = 7.87 ˝ )
Suitable for Model No.
1672.600
Packaging unit
1 pc(s).
Net weight
0.117 kg
Gross weight
0.12 kg
Customs tariff number
40081100
EAN
4028177919891
ETIM 9
EC000855
ECLASS 8.0
27180704