Mounting panel HD

Article no.: HD 5051403

Article no.:
HD 5051403
Dimensions
Width: 160 mm
Height: 275 mm
( Width: 6.3 ˝
Height: 10.8 ˝ )
Packaging unit
1 pc(s).
Customs tariff number
94039910
EAN
4028177951594
ETIM 9
EC000261
ECLASS 8.0
27180101