Mounting panel HD

Article number: HD 5051.404

Article number:
HD 5051.404
Dimensions
Width: 700 mm
Height: 355 mm
( Width: 27.6 ˝
Height: 14 ˝ )
Packaging unit
1 pc(s).
Customs tariff number
94039910
EAN
4028177951600
ETIM 9
EC000261
ECLASS 8.0
27180101