Door for compact enclosure HD

Article no.: HD 5052100

Original spare parts for Rittal control enclosures of guaranteed quality.

Article no.:
HD 5052100
Material
Stainless steel 1.4301 (AISI 304)
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Supply includes
Hinges and lock parts
Dimensions
Width: 200 mm
Height: 300 mm
( Width: 7.87 ˝
Height: 11.8 ˝ )
Packaging unit
1 pc(s).
Net weight
1.5 kg
Gross weight
2.5 kg