Door for compact enclosure HD

Article no.: HD 5052109

Original spare parts for Rittal control enclosures of guaranteed quality.

Article no.:
HD 5052109
Material
Stainless steel 1.4301 (AISI 304)
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Supply includes
Hinges and lock parts
Dimensions
Width: 800 mm
Height: 600 mm
( Width: 31.5 ˝
Height: 23.6 ˝ )
Supply includes
Hinges and lock parts
Packaging unit
1 pc(s).
Net weight
9.8 kg
Gross weight
10.8 kg
Customs tariff number
94039910