- Article no.:
- HD 5052111
- Material
- Stainless steel 1.4301 (AISI 304)
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600 - Supply includes
- Hinges and lock parts
- Dimensions
- Width: 800 mm
Height: 1,200 mm( Width: 31.5 ˝
Height: 47.2 ˝ ) - Supply includes
- Hinges and lock parts
- Packaging unit
- 1 pc(s).
- Net weight
- 20.8 kg
- Gross weight
- 25.8 kg
- Customs tariff number
- 94039910