Door for compact enclosure HD

Article no.: HD 5052114

Original spare parts for Rittal control enclosures of guaranteed quality.

Article no.:
HD 5052114
Material
Stainless steel 1.4301 (AISI 304)
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Supply includes
Hinges and lock parts
Dimensions
Width: 490 mm
Height: 1,200 mm
( Width: 19.3 ˝
Height: 47.2 ˝ )
Suitable for
Width: 1,010 mm
Height: 1,250 mm
( Width: 39.8 ˝
Height: 49.2 ˝ )
Supply includes
Hinges and lock parts
Packaging unit
1 pc(s).
Net weight
10.2 kg
Gross weight
11.2 kg
Customs tariff number
94039910