Sealing frame HD

Article no.: HD 5050.629

Article no.:
HD 5050.629
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Enclosure type: Compact enclosure HD
Width: = 390 mm
Height: = 650 mm
( Enclosure type: Compact enclosure HD
Width: = 15.4 ˝
Height: = 25.6 ˝ )
Suitable for Model No.
1308.600
Packaging unit
1 pc(s).
Net weight
0.16 kg
Gross weight
0.168 kg
Customs tariff number
40081100
EAN
4028177919983
ETIM 9
EC000855
ECLASS 8.0
27180704