Sealing frame HD

Article number: HD 5050.669

Article number:
HD 5050.669
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Width: = 490 mm
Height: = 1,200 mm
( Width: = 19.3 ˝
Height: = 47.2 ˝ )
Suitable for Model No.
1319.600
Packaging unit
1 pc(s).
Net weight
0.28 kg
Gross weight
0.295 kg
Customs tariff number
40081100
EAN
4028177951242
ETIM 9
EC000261
ECLASS 8.0
27180101