Sealing frame HD

Article no.: HD 5050693

Article no.:
HD 5050693
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Width: = 305 mm
Height: = 290 mm
( Width: = 12 ˝
Height: = 11.4 ˝ )
Suitable for Model No.
4000.022
Packaging unit
1 pc(s).
Net weight
0.09 kg
Gross weight
0.1 kg
Customs tariff number
40081100
EAN
4028177956964
ETIM 9
EC000261
ECLASS 8.0
27180101