Sealing frame HD

Article no.: HD 5050855

Article no.:
HD 5050855
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Width: = 300 mm
Height: = 380 mm
( Width: = 11.8 ˝
Height: = 15 ˝ )
Packaging unit
1 pc(s).
Net weight
0.11 kg
Gross weight
0.12 kg
Customs tariff number
40081100
EAN
4028177968349
ETIM 9
EC000261
ECLASS 8.0
27180101