Sealing frame HD

Article no.: HD 5050.911

Article no.:
HD 5050.911
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Width: 330 mm
Height: 190 mm
( Width: 13 ˝
Height: 7.48 ˝ )
Packaging unit
1 pc(s).
Net weight
0.09 kg
Gross weight
0.095 kg
Customs tariff number
40081100
ECLASS 8.0
27180101