Sealing frame HD

Article no.: HD 5050912

Article no.:
HD 5050912
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
Suitable for
Width: 470 mm
Height: 290 mm
( Width: 18.5 ˝
Height: 11.4 ˝ )
Packaging unit
1 pc(s).
Net weight
0.145 kg
Gross weight
0.145 kg
Customs tariff number
40081100
ECLASS 8.0
27180101