Roof plate Stainless steel

Article no.: TS 9977523

Model no.: TS ROOF 0800W0600D 316SS

Article no.:
TS 9977523
Model no.:
TS ROOF 0800W0600D 316SS
Product description
Roof plate for TS, stainless steel
Material
Stainless steel 1.4404 (AISI 316L)
Surface finish
Brushed, grain 240
Supply includes
Roof plate
Packaging unit
1 pc(s).
Net weight
15.99 lb
Gross weight
16.47 lb
Customs tariff number
9403999040
UPC-Code
89625