Door TS 8 Flange Mount Disconnect Enclosure

Article no.: TS 9998905

Model no.: TS DOOR FMD LH 2000H0800W RAL7035

Article no.:
TS 9998905
Model no.:
TS DOOR FMD LH 2000H0800W RAL7035
Product description
Door for TS 8 Flange Mount Disconnect, left
Material
Carbon steel
Surface finish
Powder-coated
General color
RAL 7035
Color
RAL 7035
Supply includes
Door
Packaging unit
1 pc(s).
Net weight
73.119 lb
Gross weight
75.311 lb
Customs tariff number
9403999040
UPC-Code
89803