Gland plate for TS

Article no.: TS 5050002

Article no.:
TS 5050002
Surface finish
Zinc-plated
Supply includes
Base plates, divided
Dimensions
Width: 1,000 mm
Depth: 400 mm
( Width: 39.4 ˝
Depth: 15.7 ˝ )
Supply includes
Base plates, divided
Packaging unit
1 pc(s).
Net weight
3.4 kg
Gross weight
4.4 kg
Customs tariff number
73269098
EAN
4028177392977
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405