Gland plate for TS

Article no.: TS 5050004

Article no.:
TS 5050004
Surface finish
Zinc-plated
Supply includes
Base plates, divided
Dimensions
Width: 1,200 mm
Depth: 600 mm
( Width: 47.2 ˝
Depth: 23.6 ˝ )
Supply includes
Base plates, divided
Packaging unit
1 pc(s).
Net weight
6.4 kg
Gross weight
7.4 kg
Customs tariff number
73269098
EAN
4028177392991
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405