Gland plate for TS

Article no.: TS 5050005

Article no.:
TS 5050005
Surface finish
Zinc-plated
Supply includes
Base plates, divided
Dimensions
Width: 600 mm
Depth: 400 mm
( Width: 23.6 ˝
Depth: 15.7 ˝ )
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
Customs tariff number
73269098
EAN
4028177393004
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405