Roof Plates for TS

Article number: TS 5050.099

Article number:
TS 5050.099
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 800 mm
Depth: 800 mm
( Width: 31.5 ˝
Depth: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
7.95 kg
Gross weight
8.1 kg
EAN
4028177649903
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101