Roof Plates for TS

Article no.: TS 5050100

Article no.:
TS 5050100
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 600 mm
Depth: 400 mm
( Width: 23.6 ˝
Depth: 15.7 ˝ )
Packaging unit
1 pc(s).
Net weight
3.68 kg
Gross weight
3.95 kg
Customs tariff number
73269098
EAN
4028177649910
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101