Roof Plates for TS

Article no.: TS 5050102

Article no.:
TS 5050102
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 600 mm
Depth: 500 mm
( Width: 23.6 ˝
Depth: 19.7 ˝ )
Supply includes
Roof plate
Packaging unit
1 pc(s).
Net weight
4.2 kg
Gross weight
4.5 kg
Customs tariff number
73269098
EAN
4028177649927
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405