- Article no.:
- TS 5050103
- Surface finish
- Powder-coated
- Color
- RAL 7035
- Supply includes
- Roof plate
- Dimensions
- Width: 600 mm
Depth: 600 mm( Width: 23.6 ˝
Depth: 23.6 ˝ ) - Supply includes
- Roof plate
- Packaging unit
- 1 pc(s).
- Net weight
- 5.2 kg
- Gross weight
- 5.4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177649934
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- ECLASS 8.0
- 27180101