Roof Plates for TS

Article no.: TS 5050105

Article no.:
TS 5050105
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 1,000 mm
Depth: 400 mm
( Width: 39.4 ˝
Depth: 15.7 ˝ )
Supply includes
Roof plate
Packaging unit
1 pc(s).
Net weight
4.7 kg
Gross weight
5 kg
Customs tariff number
73269098
EAN
4028177649958
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405