Roof Plates for TS

Article no.: TS 5050110

Article no.:
TS 5050110
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Roof plate
Dimensions
Width: 1,200 mm
Depth: 600 mm
( Width: 47.2 ˝
Depth: 23.6 ˝ )
Supply includes
Roof plate
Packaging unit
1 pc(s).
Net weight
8.2 kg
Gross weight
10 kg
Customs tariff number
73269098
EAN
4028177650008
ETIM 9
EC000744
ETIM 8
EC000744
ECLASS 8.0
27182405