Rear panel for VX SE, TS

Article no.: TS 5050427

Article no.:
TS 5050427
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Rear panel
Assembly components (set)
Dimensions
Width: 400 mm
Height: 2,000 mm
( Width: 15.7 ˝
Height: 78.7 ˝ )
Packaging unit
1 pc(s).
Net weight
12 kg
Gross weight
32 kg
Customs tariff number
94039910
EAN
4028177702035
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101