Rear panel for VX SE, TS

Article no.: TS 5050428

Article no.:
TS 5050428
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Rear panel
Assembly components (set)
Dimensions
Width: 400 mm
Height: 1,800 mm
( Width: 15.7 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Customs tariff number
94039910
EAN
4028177702042
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101