- Article no.:
- TS 5050154
- Surface finish
- Powder-coated
- Color
- RAL 7035
- Supply includes
- Door
Locking rod with double-bit insert
Tubular Door Frame - Dimensions
- Width: 600 mm
Height: 2,000 mm( Width: 23.6 ˝
Height: 78.7 ˝ ) - Supply includes
- Door
- Locking rod with double-bit insert
- Packaging unit
- 1 pc(s).
- Net weight
- 24.9 kg
- Gross weight
- 25.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177650442
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204