- Article no.:
- TS 5050157
- Surface finish
- Powder-coated
- Color
- RAL 7035
- Supply includes
- Door
Locking rod with double-bit insert
Tubular Door Frame - Dimensions
- Width: 800 mm
Height: 1,400 mm( Width: 31.5 ˝
Height: 55.1 ˝ ) - Supply includes
- Door
- Locking rod with double-bit insert
- Packaging unit
- 1 pc(s).
- Net weight
- 24 kg
- Gross weight
- 34 kg
- Customs tariff number
- 94039910
- EAN
- 4028177650473
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204