Single door for TS

Article no.: TS 5050160

Article no.:
TS 5050160
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Dimensions
Width: 800 mm
Height: 2,200 mm
( Width: 31.5 ˝
Height: 86.6 ˝ )
Packaging unit
1 pc(s).
Net weight
34.5 kg
Gross weight
35.2 kg
Customs tariff number
94039910
EAN
4028177650503
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204