Door, right for two-door TS

Article no.: TS 5050162

Article no.:
TS 5050162
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Spring washers
Dimensions
Width: 400 mm
Height: 1,800 mm
( Width: 15.7 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
14.2 kg
Gross weight
15.2 kg
Customs tariff number
94039910
EAN
4028177650527
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204