Door, right for two-door TS

Article no.: TS 5050165

Article no.:
TS 5050165
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Spring washers
Dimensions
Width: 500 mm
Height: 2,000 mm
( Width: 19.7 ˝
Height: 78.7 ˝ )
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Spring washers
Packaging unit
1 pc(s).
Net weight
29 kg
Gross weight
39 kg
Customs tariff number
94039910
EAN
4028177650558
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204