Door, right for two-door TS

Article no.: TS 5050171

Article no.:
TS 5050171
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Tubular Door Frame
Spring washers
Dimensions
Width: 600 mm
Height: 1,800 mm
( Width: 23.6 ˝
Height: 70.9 ˝ )
Packaging unit
1 pc(s).
Net weight
22 kg
Gross weight
38 kg
Customs tariff number
94039910
EAN
4028177650619
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204