Door, left for two-door TS

Article no.: TS 5050166

Article no.:
TS 5050166
Color
RAL 7035
Supply includes
Door
Lock
Tubular Door Frame
Lock components
Dimensions
Width: 500 mm
Height: 1,800 mm
( Width: 19.7 ˝
Height: 70.9 ˝ )
Supply includes
Door
Lock
Tubular Door Frame
Lock components
Packaging unit
1 pc(s).
Net weight
17 kg
Gross weight
37 kg
Customs tariff number
94039910
EAN
4028177650565
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204