Locking rod for single-door TS

Article number: TS 5050.138

For VX SE, please additionally order lock plate 5050817.

Article number:
TS 5050.138
Supply includes
Locking rod, complete
Lock, incl. double-bit insert
Lock: 3 mm double-bit
Suitable for
Height: 1,400 mm
( Height: 55.1 ˝ )
Note
Upon dismantling the TS locking rods, the spring washers cannot be reused. Ensure that you have a sufficient quantity in stock (order number 8800070).
Packaging unit
1 pc(s).
Net weight
2 kg
Gross weight
3 kg
EAN
4028177650282
ETIM 9
EC000327
ETIM 8
EC000327
ECLASS 8.0
27409217